Select a different country or region to see content for your location.
United States
02:11:03 GMT+0000 (Coordinated Universal Time)



3302-BD-XL-TVH-L285-C3
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-TVH, double row, X-life, plastic cage
Replaces
3302-B-TVH-C3, 3302-BD-TVH-L285-C3
Product information


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 19 mm | Width |
Cr | 17.000 N | Basic dynamic load rating, radial |
C0r | 10.400 N | Basic static load rating, radial |
Cur | 720 N | Fatigue load limit, radial |
nG | 13.800 1/min | Limiting speed |
nϑr | 12.100 1/min | Reference speed |
≈m | 0,119 kg | Weight |
Mounting dimensions
da min | 20,6 mm | Minimum diameter shaft shoulder |
Da max | 36,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 35,74 mm | Shoulder diameter outer ring |
D2 | 37,89 mm | Caliber diameter outer ring |
d1 | 27,15 mm | Shoulder diameter inner ring |
d2 | 25,78 mm | Caliber diamter inner ring |
a | 24,8 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |