Select a different country or region to see content for your location.
United States
04:46:38 GMT+0000 (Coordinated Universal Time)


NUKRE90
Yoke type track roller
Stud type track rollers NUKRE, with axial guidance, full complement cylindrical roller set, with eccentric collar, labyrinth seals on both sides
Preferred product

Main Dimensions & Performance Data
D | 90 mm | Outside diameter |
d1 | 30 mm | Fit diameter of roller stud / stud |
B | 100 mm | Width |
Cr w | 80.000 N | Basic dynamic load rating, radial |
C0r w | 123.000 N | Basic static load rating, radial |
Cur w | 17.000 N | Fatigue load limit, radial |
nD G | 1.800 1/min | Speed on permanent grease lubrication |
F0r per | 123.000 N | Permissible static load, radial |
Fr per | 76.000 N | Permissible dynamic load outer ring, radial |
≈m | 2,01 kg | Weight |
Dimensions
B1 | 37 mm | Maximum witdh of thrust washer |
B2 | 63 mm | Bolt/stud length effectively |
C | 35 mm | Width, outer ring |
C1 | 1 mm | Protrusion outer ring to thrust washer |
rmin | 1,1 mm | Minimum chamfer dimension |
d2 | 47 mm | Stop diameter of thrust washer |
G | M30X1,5 | Thread |
IG | 32 mm | Thread length |
W | 14 mm | Width of flats |
de | 35 mm | Diameter of eccentric |
Be | 29 mm | Width, eccentric |
e | 1,5 mm | Eccentricity |
Additional information
NIPA3X9,5 | Drive-fit lubrication nipple | |
MA | 450 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | 2LB | Labyrinth seals on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Grease nipples | 2x | Drive-fit lubrication nipple unmounted 2x |
Relubrication feature | KS | Via head and stud |
Assembling aid head | I6 | Hexagon socket |
Mounting aid stud | I6 | Hexagon socket |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch