Select a different country or region to see content for your location.
United States
02:21:31 GMT+0000 (Coordinated Universal Time)
KRE19
Yoke type track roller
Stud type track rollers KRE..-PP, with axial guidance, with eccentric collar, plastic axial plain washers on both sides
Replaces
KRE 19
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
D | 19 mm | Outside diameter |
d1 | 8 mm | Fit diameter of roller stud / stud |
B | 32 mm | Width |
Cr w | 3.550 N | Basic dynamic load rating, radial |
C0r w | 4.100 N | Basic static load rating, radial |
Cur w | 560 N | Fatigue load limit, radial |
nD G | 11.000 1/min | Speed on permanent grease lubrication |
≈m | 32,105 g | Weight |
Dimensions
B1 | 12,2 mm | Witdh of thrust washer |
B2 | 20 mm | Bolt/stud length effectively |
C | 11 mm | Width, outer ring |
C1 | 0,6 mm | Protrusion outer ring to thrust washer |
rmin | 0,15 mm | Minimum chamfer dimension |
d2 | 15 mm | Stop diameter of thrust washer |
G | M8 | Thread |
IG | 10 mm | Thread length |
de | 11 mm | Diameter of eccentric |
Be | 9 mm | Width, eccentric |
e | 0,5 mm | Eccentricity |
Additional information
NIPA1 | Drive-fit lubrication nipple | |
1,5 mm | Protrusion lubrication nipple | |
MA | 8 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | SPSP | Gap seal on both sides |
Outer Ring profile | R500 | R500 |
Grease nipples | 1x | Drive-fit lubrication nipple unmounted 1x |
Assembling aid head | SL | Mounting slot |