Select a different country or region to see content for your location.
United States
21:08:14 GMT+0000 (Coordinated Universal Time)


STO17
Yoke type track roller
Yoke type track rollers STO, without axial guidance, outer ring without ribs
Replaces
STO 17
Preferred product

Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 40 mm | Outside diameter |
C | 15,8 mm | Width, outer ring |
Cr w | 14.200 N | Basic dynamic load rating, radial |
C0r w | 18.200 N | Basic static load rating, radial |
Cur w | 2.550 N | Fatigue load limit, radial |
nD G | 2.800 1/min | Speed on permanent grease lubrication |
≈m | 112,25 g | Weight |
Dimensions
B | 16 mm | Width, inner ring |
E | 29 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
F | 22 mm | Raceway diameter inner ring |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | Without | |
Outer Ring profile | R500 | R500 |
Relubrication feature | IR | Via inner ring lubrication hole |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch