Select a different country or region to see content for your location.
United States
20:42:09 GMT+0000 (Coordinated Universal Time)


RNA2204-2RSR
Yoke type track roller
Yoke type track rollers RNA22..-2RSR, without axial guidance, lip seals on both sides
Replaces
RNA 2204 PP, RNA 2204.2RS, RNA2204.2RS
Preferred product

Main Dimensions & Performance Data
D | 47 mm | Outside diameter |
Fw | 25 mm | Under roller diameter |
C | 17,8 mm | Width, outer ring |
Cr w | 14.000 N | Basic dynamic load rating, radial |
C0r w | 18.600 N | Basic static load rating, radial |
Cur w | 2.700 N | Fatigue load limit, radial |
nD G | 2.300 1/min | Speed on permanent grease lubrication |
≈m | 0,146 kg | Weight |
Dimensions
D1 min | 33 mm | Minimum mounting dimension |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products