Select a different country or region to see content for your location.
United States
03:06:24 GMT+0000 (Coordinated Universal Time)



PWTR3072-2RS-RR-XL
Yoke type track roller
Yoke type track rollers PWTR..-2RS, full complement cylindrical roller set, with axial guidance, lip seals on both sides
Replaces
PWTR3072-2RS-RR
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 29 mm | Width, inner ring |
Cr w | 41.000 N | Basic dynamic load rating, radial |
C0r w | 56.000 N | Basic static load rating, radial |
Cur w | 7.400 N | Fatigue load limit, radial |
nD G | 2.200 1/min | Speed on permanent grease lubrication |
F0r per | 56.000 N | Permissible static load, radial |
Fr per | 53.000 N | Permissible dynamic load outer ring, radial |
≈m | 0,68 kg | Weight |
Dimensions
C | 28 mm | Width, outer ring |
d2 | 38 mm | Stop diameter of thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,5 mm | Minimum chamfer dimension |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products