Select a different country or region to see content for your location.
United States
23:28:11 GMT+0000 (Coordinated Universal Time)


NATR6-PP
Yoke type track roller
Yoke type track rollers NATR..-PP, with axial guidance, axial plain washers on both sides
Preferred product

Main Dimensions & Performance Data
d | 6 mm | Bore diameter |
D | 19 mm | Outside diameter |
B | 12 mm | Width, inner ring |
Cr w | 3.550 N | Basic dynamic load rating, radial |
C0r w | 4.100 N | Basic static load rating, radial |
Cur w | 560 N | Fatigue load limit, radial |
nD G | 11.000 1/min | Speed on permanent grease lubrication |
F0r per | 4.100 N | Permissible static load, radial |
Fr per | 4.100 N | Permissible dynamic load outer ring, radial |
≈m | 19,158 g | Weight |
Dimensions
C | 11 mm | Width, outer ring |
d2 | 15 mm | Outside diameter of thrust washer |
rmin | 0,15 mm | Minimum chamfer dimension |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Relubrication feature | IR | Via inner ring |
Characteristics