Select a different country or region to see content for your location.
United States
16:45:54 GMT+0000 (Coordinated Universal Time)


NA22/8-2RSR
Yoke type track roller
Yoke type track rollers NA22..-2RSR, with cage, without axial guidance of the outer ring, lip seals on both sides
Replaces
NA 22/8 PP, NA 22/8.2RS, NA22/8.2RS
Preferred product

Main Dimensions & Performance Data
D | 24 mm | Outside diameter |
F | 12 mm | Raceway diameter inner ring |
C | 11,8 mm | Width, outer ring |
Cr w | 4.100 N | Basic dynamic load rating, radial |
C0r w | 4.300 N | Basic static load rating, radial |
Cur w | 650 N | Fatigue load limit, radial |
nD G | 7.000 1/min | Speed on permanent grease lubrication |
≈m | 32 g | Weight |
Dimensions
d | 8 mm | Bore diameter |
B | 12 mm | Width of the bearing |
D1 min | 18 mm | Minimum mounting dimension |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Your current product variant
Sealing | 2RSR | Lip seal on both sides |
Outer Ring profile | R500 | R500 |
Relubrication feature | IR | Via inner ring lubrication hole |
Characteristics
Operating conditions for bearing NA22/8-2RSR
In work for NA22/8-2RSR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch