Select a different country or region to see content for your location.
United States
16:58:33 GMT+0000 (Coordinated Universal Time)


KR5201-2RS
Stud type track roller
Stud type track rollers KR52..-2RS, double row, lip seals on both sides
Replaces
KR 5201 NPPU
Preferred product

Main Dimensions & Performance Data
D | 35 mm | Outside diameter |
d1 | 12 mm | Fit diameter of roller stud / stud |
B | 49,2 mm | Width |
Cr w | 8.600 N | Basic dynamic load rating, radial |
C0r w | 5.400 N | Basic static load rating, radial |
Cur w | 265 N | Fatigue load limit, radial |
nD G | 7.500 1/min | Speed on permanent grease lubrication |
≈m | 0,14 kg | Weight |
Dimensions
B1 max | 17 mm | Maximum witdh of thrust washer |
B2 | 32,5 mm | Bolt/stud length effectively |
C | 15,9 mm | Width, outer ring |
C1 | 0,8 mm | Protrusion outer ring to thrust washer |
d2 | 17,1 mm | Stop diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
G | M12X1,5 | Thread |
IG | 17 mm | Thread length |
W | 6 mm | Width of flats |
R | 500 mm | Radius of outer ring outside profile |
Additional information
MA | 45 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | 2RS | Lip seal on both sides, with axial sealing action |
Outer Ring profile | R500 | R500 |
Relubrication feature | Without | Without |
Assembling aid head | I6 | Hexagon socket |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch