Select a different country or region to see content for your location.
United States
12:32:42 GMT+0000 (Coordinated Universal Time)


AH3968-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Product information



Main Dimensions & Performance Data
d1 | 320 mm | Bore diameter |
G | Tr355X5 | Thread |
B1 | 112 mm | Sleeve length |
≈m | 11,8 kg | Weight |
Mounting dimensions
G1 | M8 | Thread oil connector |
a | 8,5 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 340 mm | Bore diameter |
a1 | 7 mm | Bearing overhang |
IG | 21 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | H | With |