Select a different country or region to see content for your location.
United States
18:52:55 GMT+0000 (Coordinated Universal Time)
AH24144
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 200 mm | bore diameter |
G | Tr230X4 | Thread |
B1 | 170 mm | sleeve length |
≈m | 10,3 kg | Weight |
Dimensions
d | 220 mm | Bore diameter |
a1 | 14 mm | Bearing overhang |
IG | 20 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |