Select a different country or region to see content for your location.
United States
15:50:55 GMT+0000 (Coordinated Universal Time)


GS81122
Housing locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Preferred product
Product information

Main Dimensions & Performance Data
D | 145 mm | Outside diameter |
D1 | 112 mm | Bore diameter Housing washer |
B | 7 mm | Width outer ring |
≈m | 348,5 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads:
Recently viewed products