Select a different country or region to see content for your location.
United States
19:07:42 GMT+0000 (Coordinated Universal Time)


AS4565
Axial bearing washer
Axial bearing washers, suitable for AXK and K811, to DIN 5405-3/ISO 303
Preferred product
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter bearing washer |
D | 65 mm | Outside diameter bearing washer |
B1 | 1 mm | Height bearing washer |
≈m | 12,9 g | Weight |
Downloads: