Select a different country or region to see content for your location.
United States
23:54:59 GMT+0000 (Coordinated Universal Time)


DRS2590
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 2590
Preferred product
Product information


Main Dimensions & Performance Data
d1 | 62 mm | Inner diameter centering |
D | 90 mm | Outside diameter |
C | 22 mm | Width wave carrier |
≈m | 0,385 kg | Weight |
Dimensions
Z | 81 mm | Pitch circle diameter (holes) |
d | 62 mm | Inner diameter centering seal lip |
D1 | 75 mm | Outside diameter seal |
b | 10 mm | Width seal |
M3X30 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF2590(-L)-TV | Bearing designation |
Downloads: