Select a different country or region to see content for your location.
United States
05:59:10 GMT+0000 (Coordinated Universal Time)
H3156X-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H3156XHG
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 260 mm | bore diameter |
G | Tr280X4 | Thread |
B1 | 195 mm | sleeve length |
≈m | 26,2 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 280 mm | bore diameter |
d2 | 350 mm | Outside diameter |
B2 | 39 mm | Width nut and lock |
Additional information
HM56T | Locknut | |
MB56 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |