Select a different country or region to see content for your location.
United States
14:31:07 GMT+0000 (Coordinated Universal Time)


KB16-PP
Linear ball bearing
Linear ball bearings KB..-PP, machined range, sealed on all sides, corrosion-resistant design possible
Preferred product
Product information


Main Dimensions & Performance Data
FW | 16 mm | Bore diameter of ball complement |
+0,009/-0,001 | Tolerance | |
D | 26 mm | Outside diameter |
h5 | Tolerance | |
L | 36 mm | Length |
h12 | Tolerance | |
Cmin | 710 N | Load capacity dyn. 1 |
C0 min | 530 N | Load capacity stat. 1 |
Cmax | 840 N | Load capacity dyn. 1 |
C0 max | 780 N | Load capacity stat. 1 |
≈m | 0,047 kg | Weight |
Mounting dimensions
L2 | 24,6 mm | |
H13 | Tolerance | |
BL2 | 1,3 mm | 2 |
DN | 24,9 mm | |
N2 | 2 mm | |
5 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 16 |