Select a different country or region to see content for your location.
United States
02:03:25 GMT+0000 (Coordinated Universal Time)


KS20-PP
Linear ball bearing
Linear ball bearings KS..-PP, heavy load range, lip seals on both sides
Preferred product




Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
D | 32 mm | Outside diameter |
L | 45 mm | Length |
Cmin | 1.780 N | Load capacity dyn. 1 |
C0 min | 1.600 N | Load capacity stat. 1 |
Cmax | 2.200 N | Load capacity dyn. 1 |
C0 max | 2.310 N | Load capacity stat. 1 |
≈m | 0,05 kg | Weight |
Mounting dimensions
L2 | 31,2 mm | |
H13 | Tolerance | |
BL2 | 1,6 mm | |
DN | 30,7 mm | |
N1 | 3 mm | 2 |
N4 | 3 mm | |
8 | Number of rows balls |
Footnotes
1

2



Downloads:
Your current product variant
Size code | 20 | |
Seal | PP | Sealed |