Select a different country or region to see content for your location.
United States
10:30:11 GMT+0000 (Coordinated Universal Time)


KH06
Linear ball bearing
Linear ball bearings with preservative, not sealed, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 6 mm | Diameter shaft |
D | 12 mm | Outer diameter |
L | 22 mm | Length |
Cmin | 340 N | Load capacity dyn. 1 |
C0 min | 240 N | Load capacity stat. 1 |
Cmax | 390 N | Load capacity dyn. 1 |
C0 max | 340 N | Load capacity stat. 1 |
≈m | 8,56 g | Weight |
Mounting dimensions
JL4 | 4 mm | |
N2 | 2 mm |
Footnotes
1


Downloads:
Your current product variant
Size code | 06 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch