Select a different country or region to see content for your location.
United States
23:45:37 GMT+0000 (Coordinated Universal Time)
Product information

n.r.
40 | Size code | |
B | Suffix | |
≈m | 0,45 kg | Weight |
Main Dimensions & Performance Data
D | 40 mm | Diameter |
Tol D | H8 | Tolerance |
B | 87 mm | Width across flats |
L | 40 mm | Length |
H | 73,5 mm | Heigth |
Mounting dimensions
JB | 66 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
A5 | 43,5 mm | Mounting Dimension |
B1 | 63 mm | Mounting Dimension |
H2 | 42 mm | Mounting Dimension |
Tol H2 | + 0,1 | Upper tolerance |
Tol H2 | - 0,1 | Lower tolerance |
H4 | 49,7 mm | Mounting Dimension |
H5 | 12,8 mm | Mounting Dimension |
T5 | 26 mm | Mounting Dimension |
H6 | 38 mm | Mounting Dimension |
G2 | M12 | Mounting thread below |
N1 | 10,5 mm | Mounting Dimension |
N3 | 20 mm | Mounting Dimension |
K5 | M10 | Sie thread fixing screws above 1 |
W | 6 mm | Width across Flat 2 |
Footnotes
1

2

Downloads: