Select a different country or region to see content for your location.
United States
22:37:03 GMT+0000 (Coordinated Universal Time)
KWVE35-B-S
Recirculating ball bearing carriage
Carriages KWVE..-B-S, narrow carriage, four-row
Product information
Metric
Imperial
Main Dimensions & Performance Data
H | 48 mm | height system |
B | 70 mm | width carriage |
L | 112 mm | overall length carriage |
C | 38.000 N | dynamic load rating 1 |
C0 | 72.000 N | static load rating 1 |
M0x | 1.465 Nm | static moment rating about X axis |
M0y | 1.020 Nm | static moment rating about Y axis |
M0z | 1.020 Nm | static moment rating about Z axis |
≈m | 1,3 kg | Weight |
Mounting dimensions
A1 | 18 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 50 mm | |
b | 34 mm | width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 80 mm | |
LS | 1,65 mm | |
JL | 50 mm | |
H1 | 6,7 mm | Free space, system dimension |
H5 | 6,75 mm | |
T5 | 13,5 mm | Thread depth |
G2 | M8 | fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | maximum tightening torque 2 |
A3 | 12,3 mm | position lubrication connector |
G3 | M6 | lubrication connector |
t G3 | 7 mm | maximum permissible screw depth for lubrication connectors |
A4 | 11 mm | position lubrication connector |
G4 | M6 | lubrication connector |
t G4 | 7 mm | maximum permissible screw depth for lubrication connectors |
JL6 | 22 mm | position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1
2
Downloads:
Your current product variant
Size code | 35 | |
Version | B | |
Carriage design | S | Narrow Carriage |