Select a different country or region to see content for your location.
United States
09:48:39 GMT+0000 (Coordinated Universal Time)
KWVE30-B-EC
Recirculating ball bearing carriage
Carriages KWVE..-B-EC, expanded interchangeability, short carriage, four-row
Product information
Metric
Imperial
Main Dimensions & Performance Data
H | 42 mm | height system |
B | 90 mm | width carriage |
L | 69 mm | overall length carriage |
C | 18.700 N | dynamic load rating 1 |
C0 | 31.500 N | static load rating 1 |
M0x | 554 Nm | static moment rating about X axis |
M0y | 248 Nm | static moment rating about Y axis |
M0z | 248 Nm | static moment rating about Z axis |
≈m | 0,75 kg | Weight |
Mounting dimensions
A1 | 31 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 72 mm | |
b | 28 mm | width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 42 mm | |
LS | 1,65 mm | |
H1 | 5,9 mm | Free space, system dimension |
H4 | 13,8 mm | |
H5 | 6,25 mm | |
T5 | 12 mm | Thread depth |
K3 | M8 | fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | maximum tightening torque 2 |
D2 | 8,6 mm | |
A3 | 11,5 mm | position lubrication connector |
G3 | M6 | lubrication connector |
t G3 | 7 mm | maximum permissible screw depth for lubrication connectors |
A4 | 7 mm | position lubrication connector |
G4 | M6 | lubrication connector |
t G4 | 7 mm | maximum permissible screw depth for lubrication connectors |
JL6 | 26,5 mm | position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1
2
Downloads:
Your current product variant
Size code | 30 | |
Version | B | |
Carriage design | EC | Expanded design, short carriage (carriage without screw threads) |