Select a different country or region to see content for your location.
United States
23:13:27 GMT+0000 (Coordinated Universal Time)
Product information






Main Dimensions & Performance Data
lke | 60 mm | Length |
DW | 3 mm | Rolling element diameter |
b | 20 mm | |
C | 47.800 N | Load capacity dyn. 1 |
C0 | 133.200 N | Load capacity stat. 1 |
≈m | 8,9 g | Weight |
Mounting dimensions
EB | 20,4 mm | |
Tol EB | + 0,2 | Tolerance |
EB1 | 14 mm | Min. |
EH | 2,7 mm |
Dimensions
LW | 13,8 mm | Length rolling element |
ak | 3 mm |
Additional information
Ze | 9 | Number of rolling elements per row 2 |
Related products
J5030, S5030 | Associated rail |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 3020 | |
Rolling element sort | 0-2 |