Select a different country or region to see content for your location.
United States
08:37:41 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 5 mm | |
Dmax | 16 mm | |
B | 8 mm | |
≈m | 7,2 g | Weight |
Mounting dimensions
AT | 9 mm | |
C | 7 mm | |
Da | 14,54 mm | Diameter of rolling |
ds | 4 mm | |
rmin | 0,2 mm |
Main dimensions
Cr w | 1.560 N | Effective dynamic load rating as track roller (radial) |
C0r w | 850 N | Effective static load rating as track roller (radial) |
Cur w | 43 N | Limit of fatigue load |
Fr per | 1.700 N | Permissible dynamic limit load |
F0r per | 1.700 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 50/5 | |
Seal | 2Z | Gap seal on both sides |
Code | HLC |