Select a different country or region to see content for your location.
United States
08:49:16 GMT+0000 (Coordinated Universal Time)
Product information










Main Dimensions & Performance Data
H1 | 45 mm | |
B | 120 mm | |
L | 100 mm | |
≈m | 1,05 kg | Weight |
Mounting dimensions
A4 | 9,75 mm | |
G3 | M6 | |
G4 | M10 | |
H | 54,3 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ 1, 2 |
H | 38,2 mm | Total height of carriage and rail at LFS..-F, -FE 1, 2 |
H | 118,9 mm | Total height of carriage and rail at LFS..-M 3 |
H2 | 29,2 mm | |
H2 Tol | 1 | |
H2 Tol | -1 | |
H3 | 19,5 mm | |
JB | 90 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 83 mm | |
JB2 | 65 mm | |
JL1 | 60 mm | |
JL2 | 70 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 | |
t1 | 12 mm |
Main dimensions
Cz | 17.000 N | Basic dynamic load rating in z-direction 4 |
C0z | 19.000 N | Basic static load rating in z-direction 4 |
M0y | 550 Nm | Static moment about Y-axis |
Related products
LFR | LFR2202-10-2RSR-RNA+IR.LFLL52 | Used track roller 5 |
LFS | LFS52 | Guide rail 6 |
Footnotes
1

2

3

4

5

6

Downloads:
Your current product variant
Size code | 52 | |
Setting | SF |