Select a different country or region to see content for your location.
United States
06:12:58 GMT+0000 (Coordinated Universal Time)


NTS40/150
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.
Product information

Main Dimensions & Performance Data
d | 150 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 214,5 mm | Outside diameter |
≈m | 4,83 kg | Weight |
Downloads: