Select a different country or region to see content for your location.
United States
12:17:15 GMT+0000 (Coordinated Universal Time)
LOE620-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 90 mm | Shaft diameter |
a | 550 mm | Length base |
h1 | 320 mm | Height |
g1 | 250 mm | Total width |
≈m | 80 kg | Weight |
Dimensions
b | 165 mm | width base |
c | 55 mm | heigth base |
D | 215 mm | Outside diameter bearing |
g | 175 mm | width housing body |
h | 175 mm | center heigth |
m | 440 mm | distance fixing bore |
n | 80 mm | bore distance width |
s | M30 | size of fixing screws |
u | 36 mm | width slot |
v | 50 mm | length slot |
Additional information
2,4 l | oil quantity first filling | |
75 mm | maximum heigth oil level | |
55 mm | minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: