Select a different country or region to see content for your location.
United States
05:29:07 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H | 145 mm | Height flange |
U | 37,7 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
≈m | 2,12 kg | Weight |
Mounting dimensions
J | 120 mm | Pitch circle diameter (holes) |
N | 14 mm | Fixing bore |
N1 | 84,8 mm | Distance fixing bore |
T1 | 10 mm | Height spigot |
Z | 100 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 26 mm | Height housing |
A1 | 9 mm | Thickness of flange |
A2 | 11 mm | Distance raceway |
B | 31 mm | Width |
B1 | 46 mm | Locking collar total width |
d3 | 58 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
FC208 | Housing | |
UK208 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |