Select a different country or region to see content for your location.
United States
05:48:44 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
L | 208 mm | Flange width |
Cr | 76.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 2.700 N | Fatigue load limit, radial |
≈m | 7,93 kg | Weight |
Mounting dimensions
J | 165 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 58 mm | Height housing |
A1 | 24 mm | Thickness of flange |
A2 | 34 mm | Distance raceway |
B | 46 mm | Width |
B1 | 78 mm | Locking collar total width |
d3 | 105 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
F216 | Housing | |
UK216 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products