Select a different country or region to see content for your location.
United States
01:35:23 GMT+0000 (Coordinated Universal Time)



G309-XL-NPP-B
Self-aligning deep groove ball bearings
Plummer block housing unit G3..-XL-NPP-B, RIBB sheet metal PB
Replaces
G309-NPP-B
Preferred product
Product information

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 53.000 N | Basic dynamic load rating, radial |
C0r | 27.500 N | Basic static load rating, radial |
≈m | 0,84 kg | Weight |
Downloads:
Your current product variant
Sealing | NPP | |
Shape of outer surface | B | Spherical |