Select a different country or region to see content for your location.
United States
08:49:16 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M25x1,5 | Thread |
d2 | 38 mm | Outerside diameter |
B | 7 mm | Width |
≈m | 34 g | Weight |
Mounting dimensions
d1 | 32 mm | Chamfer diameter |
b | 5 mm | Width retaining slot |
A^a | 34 mm | Groove base distance |
Additional information
F | 24.000 N | Axial load capacity, static |
MB5 | Fuse | |
30 ° | Chamfer angle |
Downloads: