Select a different country or region to see content for your location.
United States
21:49:50 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr420X5 | Thread |
d2 | 490 mm | Outerside diameter |
B | 52 mm | Width |
≈m | 19,4 kg | Weight |
Mounting dimensions
d1 | 462 mm | Chamfer diameter |
b | 32 mm | Width retaining slot |
h | 14 mm | Hight retaining slot |
Additional information
F | 5.700.000 N | Axial load capacity, static |
MS3084 | Fuse | |
30 ° | Chamfer angle |
Downloads: