Select a different country or region to see content for your location.
United States
16:42:15 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M60x2 | Thread |
d2 | 80 mm | Outerside diameter |
B | 11 mm | Width |
≈m | 192 g | Weight |
Mounting dimensions
d1 | 73 mm | Chamfer diameter |
b | 7 mm | Width retaining slot |
A^a | 74 mm | Groove base distance |
Additional information
F | 90.000 N | Axial load capacity, static |
MB12 | Fuse | |
30 ° | Chamfer angle |
Downloads: