Select a different country or region to see content for your location.
United States
23:34:09 GMT+0000 (Coordinated Universal Time)


F507-WA-L
Flanged housing
Flanged housing for various bearing types, wide version with conical bore and clamping sleeve, closed on one side
Preferred product


Main Dimensions & Performance Data
d1 | 30 mm | Shaft diameter |
a | 145 mm | Flange width |
h1 | 130 mm | Height flange |
g2 | 63 mm | Total width with lid g2 |
3 | Number of fastening holes | |
≈m | 2,121 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 12 mm | Thickness of flange |
D | 72 mm | Outside diameter bearing |
g4 | 17 mm | Distance flange to bearing seat |
h | 48,5 mm | Distance shaft axis |
m | 130 mm | Pich circle diameter fixing holes |
s | M12 | Size of fixing screws |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products