Select a different country or region to see content for your location.
United States
21:08:12 GMT+0000 (Coordinated Universal Time)

ARCALUB-C1-125-MULTITOP
Automatic lubricator CONCEPT
CONCEPT1, Single-point lubricator (125 cm³, grease)
Preferred product

Technical data
Gas drive | Functional principle | |
VLub | 125 cm³ | Lubricant volume |
pop | 5 bar | Operating pressure, max. |
ARCANOL-MULTITOP | Lubricant | |
nout | 1 | Number of outlets |
1 | Number of lubrication points: direct | |
Uop | — | Operating voltage |
IP68 | Protection class | |
Polyethylenterephthalat (PET) | Housing material | |
tmin | -20 °C | Operating temperature, min. |
tmax | 55 °C | Operating temperature, max. |
arbitrary | Mounting position | |
G¼ | Connection thread | |
117,5 x 53 x 53 | Dimensions (mm) | |
≈m | 196 g | Weight |

Downloads:
Your current product variant
Drive System | HG | Hydrogen gas development cell |
Lubricant volume | V125 | 125 cm³ |


All
English

2020-11-26 | Broschüre | ICA | Englisch
ARCALUB CONCEPT1

2021-11-1 | Anleitung (Montage, Betrieb) | BA 69-01 | Englisch
CONCEPT1

2024-06-18 | Anleitung (Montage, Betrieb) | BA 72 | Englisch
CONCEPT1

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators

2020-09-9 | Broschüre | FBS | Englisch