Select a different country or region to see content for your location.
United States
09:48:46 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM8
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM8
Preferred product
Product information

Dimensions
d | 58,6 mm | |
D | 68 mm | |
D1 | 30 mm | |
L | 82 mm | |
l | 58 mm | |
T | 9 mm | |
a | 1/2" | Square (inch) |
b | 5,7 mm | |
c | 53,8 mm | |
≈m | 0,61 kg | Weight |
Additional information
KM8 | Suitable for locknuts | |
ZMA25/58, ZMA35/58, ZM40 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads: