Select a different country or region to see content for your location.
United States
22:47:10 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM20
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM20
Preferred product

Dimensions
d | 130,8 mm | |
D | 143 mm | |
D1 | 62 mm | |
L | 110 mm | |
l | 80 mm | |
T | 18 mm | |
a | 1" | Square (inch) |
b | 9,5 mm | |
c | 123 mm | |
≈m | 3,3 kg | Weight |
Additional information
KM20 | Suitable for locknuts | |
ZMA90/130, ZM100 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch