Select a different country or region to see content for your location.
United States
23:47:55 GMT+0000 (Coordinated Universal Time)
Product information

Dimensions
Dmin | 16 mm | |
Dmax | 20 mm | |
l | 110 mm | |
T | 3 mm | |
≈m | 25 g | Weight |
Additional information
1 pc. hook wrench | Scope of delivery | |
+ | Part of LOCKNUT-HOOK-KM0-16-SET | |
KM0, KM1 | Suitable for locknuts |
Downloads:
Your current product variant
Version | SW | Single wrench |