Select a different country or region to see content for your location.
United States
13:18:17 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M190x3 | Thread |
d2 | 240 mm | Outerside diameter |
B | 28 mm | Width |
≈m | 3,22 kg | Weight |
Mounting dimensions
d1 | 214 mm | Chamfer diameter |
ds | M8 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 27 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |