Select a different country or region to see content for your location.
United States
07:38:12 GMT+0000 (Coordinated Universal Time)


H3292-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H3292HG
Product information


Main Dimensions & Performance Data
d1 | 430 mm | Bore diameter |
G | Tr460X5 | Thread |
B1 | 382 mm | Sleeve length |
≈m | 138,9 kg | Weight |
Mounting dimensions
G1 | M8 | Thread oil connector |
a | 6,5 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 460 mm | Bore diameter |
d2 | 580 mm | Outside diameter |
B3 | 93 mm | Width nut and lock |
Additional information
HM3192 | Locknut | |
MS3188 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |