Select a different country or region to see content for your location.
United States
16:50:17 GMT+0000 (Coordinated Universal Time)


AH241/530-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Replaces
AH241/530H
Product information



Main Dimensions & Performance Data
d1 | 500 mm | Bore diameter |
G | Tr550X6 | Thread |
B1 | 375 mm | Sleeve length |
≈m | 89,7 kg | Weight |
Mounting dimensions
G1 | G1/4 | Thread oil connector |
a | 10 mm | Distance oil connector |
IG1 | 15 mm | Thread depth oil connector |
Dimensions
d | 530 mm | Bore diameter |
a1 | 25 mm | Bearing overhang |
IG | 40 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Design | H | With |