Select a different country or region to see content for your location.
United States
17:55:09 GMT+0000 (Coordinated Universal Time)


RWDR06-R-NBR
Radial rotary shaft seal
Radial rotary shaft seal RWDR..-R-NBR, seat outer ring
Product information

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 6 mm | Width |
≈m | 0,037 kg | Weight |
Downloads:
Your current product variant
R-Sealing | R | Contact seal |
Sealing | NBR |
Recently viewed products