Select a different country or region to see content for your location.
United States
05:17:48 GMT+0000 (Coordinated Universal Time)


1220-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 12..-M, solid brass cage
Replaces
1220M.C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 34 mm | Width |
Cr | 70.000 N | Basic dynamic load rating, radial |
C0r | 29.500 N | Basic static load rating, radial |
Cur | 1.590 N | Fatigue load limit, radial |
nG | 6.000 1/min | Limiting speed |
nϑr | 4.500 1/min | Reference speed |
≈m | 4 kg | Weight |
Mounting dimensions
da min | 112 mm | Minimum diameter shaft shoulder |
Da max | 168 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 155,2 mm | Shoulder diameter outer ring |
d1 | 127,3 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,18 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,58 | Dynamic axial load factor |
Y2 | 5,53 | Dynamic axial load factor |
Y0 | 3,75 | Static axial load factor |
Recently viewed products