Select a different country or region to see content for your location.
United States
07:45:09 GMT+0000 (Coordinated Universal Time)



7212-B-XL-2RS-TVP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage
Replaces
7212-B-2RS-TVP, 7212B.2RS.TVP
Preferred product
Product information


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 22 mm | Width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 45.000 N | Basic static load rating, radial |
Cur | 3.150 N | Fatigue load limit, radial |
nG | 3.450 1/min | Limiting speed |
≈m | 0,795 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter of shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
Db max | 104,4 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 90,84 mm | Shoulder diameter on outer ring wide side face |
D2 | 94,36 mm | Caliber diameter on outer ring wide side face |
D3 | 103,42 mm | Caliber diameter on outer ring small side face |
d1 | 80,32 mm | Shoulder diameter on inner ring wide side face |
d2 | 75,26 mm | Caliber diameter on inner ring wide side face |
a | 46,7 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |