Select a different country or region to see content for your location.
United States
21:34:44 GMT+0000 (Coordinated Universal Time)


7068-MP
Angular contact ball bearing
Angular contact ball bearing 70..-MP, single row, solid brass cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 82 mm | Width |
Cr | 530.000 N | Basic dynamic load rating, radial |
C0r | 1.040.000 N | Basic static load rating, radial |
Cur | 26.000 N | Fatigue load limit, radial |
nG | 1.780 1/min | Limiting speed |
nϑr | 1.160 1/min | Reference speed |
≈m | 64,3 kg | Weight |
Mounting dimensions
da min | 363 mm | Minimum diameter of shaft shoulder |
Da max | 497 mm | Maximum diameter of housing shoulder |
Db max | 507,6 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum fillet radius of shaft |
ra1 max | 2,5 mm | Maximum fillet radius of housing |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
D1 | 454,85 mm | Shoulder diameter on outer ring wide side face |
d1 | 409,2 mm | Shoulder diameter on inner ring wide side face |
a | 165,1 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |