Select a different country or region to see content for your location.
United States
16:08:24 GMT+0000 (Coordinated Universal Time)


CSEF100
Angular contact ball bearing
Angular contact ball bearing, Thin section bearing CSEF, brass sheet metal cage
Product information

Main Dimensions & Performance Data
d | 254 mm | Bore diameter |
D | 292,1 mm | Outside diameter |
B | 19,05 mm | Width |
Cr | 33.000 N | Basic dynamic load rating, radial |
C0r | 58.000 N | Basic static load rating, radial |
nG | 1.980 1/min | Limiting speed |
≈m | 1,99 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
d1 | 268,1 mm | Shoulder diameter inner ring |
D1 | 278 mm | Shoulder diameter on outer ring wide side face |
D2 | 282,1 mm | Shoulder diameter on outer ring small side face |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Your current product variant
Logistical code | HLE | - |
Sealing | Without | Not sealed |
Cage | YP | Brass sheet metal |
Tolerance class | PL1 | Class PL1, Normal |
Lubricant | Without | Bearing not greased |
Characteristics