Select a different country or region to see content for your location.
United States
05:03:48 GMT+0000 (Coordinated Universal Time)


6234-M-J20AA
Deep groove ball bearing
Deep groove ball bearing 62..-M-J20AA, single row, solid brass cage, ceramic coated
Product information


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 310 mm | Outside diameter |
B | 52 mm | Width |
Cr | 225.000 N | Basic dynamic load rating, radial |
C0r | 224.000 N | Basic static load rating, radial |
Cur | 9.600 N | Fatigue load limit, radial |
nG | 3.800 1/min | Limiting speed |
nϑr | 2.950 1/min | Reference speed |
≈m | 18,096 kg | Weight |
Mounting dimensions
da min | 187 mm | Minimum diameter shaft shoulder |
Da max | 293 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 261,5 mm | Shoulder diameter outer ring |
d1 | 219,04 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,3 | Calculation factor |