Select a different country or region to see content for your location.
United States
19:24:22 GMT+0000 (Coordinated Universal Time)
6202-2RSR-C3
Deep groove ball bearing
Deep groove ball bearing 62..-2RSR, single row, seals, steel sheet metal cage
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 11 mm | Width |
Cr | 8.200 N | Basic dynamic load rating, radial |
C0r | 3.750 N | Basic static load rating, radial |
Cur | 227 N | Fatigue load limit, radial |
nG | 12.700 1/min | Limiting speed |
≈m | 44,2 g | Weight |
Mounting dimensions
da min | 19,2 mm | Minimum diameter shaft shoulder |
Da max | 30,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 29,36 mm | Shoulder diameter outer ring |
D2 | 30,89 mm | Caliber diameter outer ring |
d1 | 21,05 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |