Select a different country or region to see content for your location.
United States
16:39:36 GMT+0000 (Coordinated Universal Time)


16002-A-2Z
Deep groove ball bearing
Deep groove ball bearing 160..-A-2Z, single row, shields, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 8 mm | Width |
Cr | 5.590 N | Basic dynamic load rating, radial |
C0r | 2.840 N | Basic static load rating, radial |
Cur | 191 N | Fatigue load limit, radial |
nG | 28.500 1/min | Limiting speed |
nϑr | 20.000 1/min | Reference speed |
≈m | 27,53 g | Weight |
Mounting dimensions
da min | 17 mm | Minimum diameter shaft shoulder |
Da max | 30 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 26,8 mm | Shoulder diameter outer ring |
D2 | 28,8 mm | Caliber diameter outer ring |
d1 | 20,5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14 | Calculation factor |
Recently viewed products