Select a different country or region to see content for your location.
United States
23:55:27 GMT+0000 (Coordinated Universal Time)


51205
Axial deep groove ball bearing
Axial deep groove ball bearing 512, single direction, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 25 mm | Inner diameter shaft washer |
D | 47 mm | Outer diameter housing washer |
T | 15 mm | Height |
Ca | 26.500 N | Basic dynamic load rating, axial |
C0a | 50.000 N | Basic static load rating, axial |
Cua | 2.280 N | Fatigue load limit, axial |
nG | 7.500 1/min | Limiting speed |
nϑr | 9.800 1/min | Reference speed |
≈m | 120 g | Weight |
Mounting dimensions
da min | 38 mm | Minimum diameter shaft shoulder |
Da max | 34 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum filled radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 27 mm | Inner diameter housing washer |
d1 | 47 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,013 | Minimum load factor |