Select a different country or region to see content for your location.
United States
11:58:47 GMT+0000 (Coordinated Universal Time)


UC206
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Preferred product
Product information

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 62 mm | Outside diameter |
B | 38,1 mm | Width |
Cur | 590 N | Fatigue load limit, radial |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 327 g | Weight |
Dimensions
C | 19 mm | Width, outer ring |
C2 | 19,6 mm | Sealing total width |
S | 15,9 mm | Distance raceway |
d1 | 40,2 mm | Rib diameter inner ring |
Ca | 5 mm | Distance to lubrication hole |
A | 5 mm | Distance thread |
W | 3 mm | Width of flats |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.